IESNA:LM-63-2002
[TEST]P954563
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]76290
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
10490.5 11281.5 12130.9 12984.3 13638.5 14039 14282.6 14419.4 14570.4 14745.5
14970.9 15276.9 15689.5 16176.6 16768.3 17764.7 19270.2 21266.9 23732.5 26816.1
30857.7 35497.1 40436.5 44928.9 47644.2 46265.4 43505.9 39808.5 35366.3 30072.7
23376.3 16701.9 10931.3 6354.3 2795.7 865.5 0
10490.5 11324.2 12280.3 13227.5 13925.9 14350.6 14551.5 14601 14633.6 14662.6
14709.3 14809.1 14991.9 15221.3 15599.3 16389.5 17774.7 19783.1 22399.7 25519.4
29255.9 33557.6 38520.3 43885.5 49264.8 50693.9 47662.3 43761.5 39666 35006.8
28483 21469 14942 9096.1 4251 1354.6 0
10490.5 11367.3 12430 13470.2 14213.3 14661.8 14820 14782.6 14697.2 14579.7
14447.6 14341 14294.7 14266.5 14430.7 15014.4 16279.2 18299.3 21066.4 24222.4
27654.6 31618.5 36604.1 42841.7 50885.9 55122.4 51818.6 47714.6 43966 39941.3
33589.8 26236.4 18952.2 11838.3 5706.2 1843.7 0
10490.5 11428.1 12578.2 13688.8 14469.8 14893.7 14965.3 14785.4 14506 14183.6
13846.2 13544.3 13314 13157 13274.6 13963.8 15497.9 17849.2 20867.9 24182.2
27661.4 31422.5 35839.7 41308.4 48981.8 54907.8 52641.1 48100.3 44138.3 40065.3
34048.3 26892.6 19767.8 12749.3 6481.1 2276 0
10490.5 11488.9 12726.7 13907.4 14726.2 15124.7 15111 14787.8 14314.8 13787.4
13244.8 12748 12333.4 12047.6 12118.9 12913.1 14716.5 17399.1 20669.1 24141.9
27668.3 31226 35075.3 39775.5 47077.8 54692.9 53463.1 48485.5 44311 40188.9
34506.8 27548.7 20583.3 13660.6 7256 2708.4 0
10490.5 11525.1 12807.2 14039 14881.6 15237.4 15115.1 14624.8 13954.9 13258.1
12601.9 12035.5 11591.1 11350 11634.2 12881.7 15268 18602 22596.1 26921.9
31251 35505.6 39838.3 44584.8 51629 58862.1 58761.5 54006.1 49247.9 44051.4
37511.9 29833.2 22308.7 14848.2 8231.8 3196.3 0
10490.5 11561.3 12887.7 14170.7 15036.2 15350.2 15119.1 14461.7 13595 12728.7
11959 11323 10848.8 10652.4 11149.9 12850.3 15819.5 19804.8 24523.5 29701.2
34833.7 39785.1 44600.9 49394.1 56180.3 63031.8 64060.3 59526.3 54184.4 47913.9
40517 32117.7 24033.2 16035.7 9207.2 3684.2 0
10490.5 11579.4 12936.4 14241.9 15105.4 15388 15078.8 14312.4 13333 12401
11614.5 10984.1 10534.4 10405.6 11092.3 13113.6 16459.6 20969 26436.5 32501.7
38530.4 44358.9 50053.4 55570 62792.6 69322.9 70160.6 65652.8 59456.7 51862.5
43296.6 34089 25068.6 16467.6 9452.3 3705.1 0
10490.5 11597.6 12985.6 14312.8 15174.2 15425.8 15038.6 14162.6 13070.9 12073.4
11270.7 10645.5 10220 10158.4 11034.8 13376.8 17099.6 22133.2 28349.8 35301.9
42227 48932.3 55506 61745.6 69405 75613.5 76260.5 71779.2 64728.5 55810.8
46076.2 36060.7 26103.6 16899.2 9697.5 3725.6 0
10490.5 11589.5 13022.6 14347 15200.4 15429.9 14991.1 14057.2 12909.9 11895.4
11102.4 10486.5 10071.9 10051.7 11025.9 13513.7 17418.5 22816.7 29511.2 36946.3
44462 51611.3 58692.2 65696.7 73675.3 79560.6 79621 74411.9 66191.8 55958.9
45331.5 34780.6 24044.5 15280.9 8401.3 3127.8 0
10490.5 11597.6 12985.6 14312.8 15174.2 15425.8 15038.6 14162.6 13070.9 12073.4
11270.7 10645.5 10220 10158.4 11034.8 13376.8 17099.6 22133.2 28349.8 35301.9
42227 48932.3 55506 61745.6 69405 75613.5 76260.5 71779.2 64728.5 55810.8
46076.2 36060.7 26103.6 16899.2 9697.5 3725.6 0
10490.5 11579.4 12936.4 14241.9 15105.4 15388 15078.8 14312.4 13333 12401
11614.5 10984.1 10534.4 10405.6 11092.3 13113.6 16459.6 20969 26436.5 32501.7
38530.4 44358.9 50053.4 55570 62792.6 69322.9 70160.6 65652.8 59456.7 51862.5
43296.6 34089 25068.6 16467.6 9452.3 3705.1 0
10490.5 11561.3 12887.7 14170.7 15036.2 15350.2 15119.1 14461.7 13595 12728.7
11959 11323 10848.8 10652.4 11149.9 12850.3 15819.5 19804.8 24523.5 29701.2
34833.7 39785.1 44600.9 49394.1 56180.3 63031.8 64060.3 59526.3 54184.4 47913.9
40517 32117.7 24033.2 16035.7 9207.2 3684.2 0
10490.5 11525.1 12807.2 14039 14881.6 15237.4 15115.1 14624.8 13954.9 13258.1
12601.9 12035.5 11591.1 11350 11634.2 12881.7 15268 18602 22596.1 26921.9
31251 35505.6 39838.3 44584.8 51629 58862.1 58761.5 54006.1 49247.9 44051.4
37511.9 29833.2 22308.7 14848.2 8231.8 3196.3 0
10490.5 11488.9 12726.7 13907.4 14726.2 15124.7 15111 14787.8 14314.8 13787.4
13244.8 12748 12333.4 12047.6 12118.9 12913.1 14716.5 17399.1 20669.1 24141.9
27668.3 31226 35075.3 39775.5 47077.8 54692.9 53463.1 48485.5 44311 40188.9
34506.8 27548.7 20583.3 13660.6 7256 2708.4 0
10490.5 11428.1 12578.2 13688.8 14469.8 14893.7 14965.3 14785.4 14506 14183.6
13846.2 13544.3 13314 13157 13274.6 13963.8 15497.9 17849.2 20867.9 24182.2
27661.4 31422.5 35839.7 41308.4 48981.8 54907.8 52641.1 48100.3 44138.3 40065.3
34048.3 26892.6 19767.8 12749.3 6481.1 2276 0
10490.5 11367.3 12430 13470.2 14213.3 14661.8 14820 14782.6 14697.2 14579.7
14447.6 14341 14294.7 14266.5 14430.7 15014.4 16279.2 18299.3 21066.4 24222.4
27654.6 31618.5 36604.1 42841.7 50885.9 55122.4 51818.6 47714.6 43966 39941.3
33589.8 26236.4 18952.2 11838.3 5706.2 1843.7 0
10490.5 11324.2 12280.3 13227.5 13925.9 14350.6 14551.5 14601 14633.6 14662.6
14709.3 14809.1 14991.9 15221.3 15599.3 16389.5 17774.7 19783.1 22399.7 25519.4
29255.9 33557.6 38520.3 43885.5 49264.8 50693.9 47662.3 43761.5 39666 35006.8
28483 21469 14942 9096.1 4251 1354.6 0
10490.5 11281.5 12130.9 12984.3 13638.5 14039 14282.6 14419.4 14570.4 14745.5
14970.9 15276.9 15689.5 16176.6 16768.3 17764.7 19270.2 21266.9 23732.5 26816.1
30857.7 35497.1 40436.5 44928.9 47644.2 46265.4 43505.9 39808.5 35366.3 30072.7
23376.3 16701.9 10931.3 6354.3 2795.7 865.5 0
10490.5 11195 11939.7 12668.7 13239.6 13600.7 13825.7 13956.1 14089 14253.6
14488.7 14817.2 15245.1 15736.6 16347.3 17227.7 18487.7 20137.3 22208.9 24671.7
27624.8 30726.9 33477.1 35426.3 35913.4 33862.4 30960.4 27506.9 23738.6 19653.4
14970.5 10478.1 6750.8 3907.2 1757.5 575.7 0
10490.5 11108.5 11748.5 12353.5 12840.6 13162.7 13368.8 13492.8 13607.1 13761.3
14006.8 14357.1 14801.1 15297 15925.8 16690.7 17705.1 19007.7 20685.2 22526.9
24391.5 25956.6 26518.2 25923.6 24182.2 21459.3 18414.8 15205.2 12110.8 9234.6
6564.8 4254.2 2570.3 1460.5 719.8 285.8 0
10490.5 11016.3 11557.7 12062.1 12455.4 12726.3 12895.4 12976.3 13039.5 13124.8
13279.4 13521 13833.7 14160.2 14532.2 14948.8 15477.8 16169.8 17080.3 18050.5
18950.6 19535.1 19406.3 18499.7 16812.6 14531.4 12203.8 9923.7 7813.6 5973.5
4335.5 2937.8 1892.8 1164.2 622.3 258 0
10490.5 10924.5 11367.3 11770.7 12070.6 12289.9 12422 12459.8 12471.9 12488
12551.6 12684.4 12866.4 13023.4 13138.5 13207 13250 13331.8 13475.5 13574.1
13509.7 13113.2 12294 11076.2 9443.1 7603.4 5993.2 4642.2 3516.3 2712.4
2106.2 1621.5 1215.7 868.7 525.3 230.3 0
10490.5 10831.9 11175.3 11486.9 11726 11883.4 11953.8 11916.4 11813.3 11686.9
11562.1 11478.8 11439.8 11391.4 11300.5 11144.7 10930.1 10708.7 10503 10333.1
10148 9835.2 9316.7 8585.7 7636.4 6500.4 5478.3 4496.1 3558.2 2838.4
2220.5 1699.2 1247.9 874.3 522.5 227.4 0
10490.5 10739.3 10983.7 11203.1 11381 11476.8 11485.6 11372.9 11154.7 10885.8
10573.1 10273.2 10012.3 9758.7 9463.2 9082.4 8610.6 8086.5 7531 7092.2
6786.2 6557.6 6339.4 6094.7 5829.8 5397.4 4963.5 4349.6 3599.6 2964.8
2334.8 1777.3 1280.1 880.8 519.3 224.6 0
10490.5 10650.7 10804.5 10953.1 11085.5 11142.3 11098.4 10907.2 10577.5 10190.6
9758.7 9363.8 9033.7 8749.1 8469.3 8140 7747.1 7313.6 6853.1 6488.8
6246.8 6087.4 5971.9 5835 5625.7 5261.8 4899.5 4385.4 3765.5 3199.9
2598.1 2032.9 1496.7 1040.2 636 272.1 0
10490.5 10562.2 10625.4 10703.1 10789.2 10807.7 10711.1 10441.4 10000.2 9495.4
8944.7 8454.4 8055.1 7739.1 7475.4 7197.6 6883.7 6540.7 6175.2 5885.3
5707.4 5617.6 5604.3 5575.4 5421.6 5126.5 4835.5 4420.8 3930.9 3434.6
2861.3 2288.5 1712.9 1199.6 752.8 320 0
10490.5 10476.4 10456.3 10472.4 10504.6 10508.6 10379.8 10051.7 9546.5 8978.9
8415.4 7972.6 7650.5 7413 7203.7 6960.1 6668.3 6342.2 5973.9 5625.7
5366 5225.1 5239.2 5253.3 5209 5100.3 4838.7 4412 3930.9 3474
3043.3 2588.4 2071.1 1505.5 980.2 414.6 0
10490.5 10381 10289.3 10256.2 10272.3 10292.5 10206.7 9945.1 9518.4 9034.1
8564.3 8153.7 7792.6 7476.2 7177.5 6864.3 6521.4 6157 5794.8 5471.5
5186.9 4974.8 4862 4794.4 4730.8 4656.7 4500.5 4222 3868.5 3474.8
3028 2580.4 2069.9 1522.5 1002.4 442.8 0
10490.5 10303.7 10143.5 10062.2 10067.9 10125 10126.6 9974.5 9655.2 9236.6
8797.8 8379.1 7971.4 7582.1 7206.5 6832.1 6448.5 6060.4 5700.6 5392.6
5116.9 4905.5 4752.5 4635 4524.3 4398.3 4226 3993.3 3705.9 3363.3
2942.3 2511.5 2012.4 1494.3 972.2 430.7 0
10490.5 10226.9 9997.4 9868.6 9863.4 9958.4 10046.9 10003.4 9792.1 9439.1
9031.3 8604.6 8150.9 7688 7235.9 6799.9 6375.6 5963.8 5606.8 5313.7
5047.2 4836.7 4643.4 4475.6 4317.4 4140.3 3951.1 3764.7 3543.3 3251.8
2856.1 2442.7 1954.4 1466.1 942 418.7 0
10490.5 10157.2 9875 9707.6 9702.3 9851.3 10061.4 10179 10096.8 9786.9
9344.1 8861.8 8364.2 7858.2 7365.9 6893.3 6442.9 6018.6 5652.6 5357.2
5114.8 4938.5 4788 4631 4453.8 4226.8 3984.5 3754.2 3507 3198.7
2805.4 2391.2 1911.3 1435.5 907.8 412.2 0
10490.5 10088 9753.1 9546.5 9541.3 9745 10075.9 10354.5 10402 10135.5
9657.2 9118.6 8577.6 8028.9 7495.5 6986.3 6510.1 6073.7 5699.3 5400.2
5182.9 5040 4932.1 4786.4 4589.9 4313.4 4017.5 3743.7 3470.8 3146
2754.3 2339.6 1867.8 1404.9 873.5 405.8 0
10490.5 10027.2 9645.2 9410.9 9395.2 9629.9 10046.1 10447.9 10597.2 10389.5
9907.2 9319.1 8743.9 8188.3 7653.3 7143.7 6662.3 6217.8 5836.2 5534.3
5309.3 5155.9 5056.9 4932.9 4758.2 4509.4 4227.6 3937.8 3641.5 3280.4
2854.1 2421 1935.5 1399.3 844.6 404.6 0
10490.5 9966.4 9537.3 9274.8 9248.7 9515.5 10016.3 10540.9 10792.4 10643.5
10157.2 9519.6 8910.5 8348.1 7811.5 7301.5 6814.4 6362.4 5973.1 5667.9
5435.3 5271.4 5181.7 5079.4 4926.4 4705.8 4438.1 4132.2 3812.2 3414.5
2953.9 2501.9 2002.7 1393.6 815.2 403.4 0
10490.5 9905.2 9439.5 9154.9 9113.8 9375.9 9895.2 10443 10747.4 10670.9
10250.6 9623.4 8995 8441.9 7924.3 7440.8 6974.6 6535.4 6152.6 5845.1
5593.9 5419.2 5311.3 5207.4 5056.5 4844.7 4571 4258.2 3920.9 3512.7
3042.9 2578.4 2067.1 1371.1 752.8 355.9 0
10490.5 9844.4 9341.2 9035.3 8978.9 9236.6 9774 10345.6 10701.9 10697.8
10343.6 9727.7 9079.6 8536.1 8037 7580.1 7135.3 6708.5 6332.2 6022.2
5752.5 5567.3 5440.5 5335.8 5186.9 4983.6 4703.8 4383.8 4029.6 3610.9
3131.9 2654.8 2131.5 1348.6 690.4 308 0
10490.5 9797.3 9266 8945.5 8871.9 9099.7 9579.2 10087.6 10406.8 10416.1
10112.5 9563 8954.4 8421 7954.9 7542.2 7144.5 6754.8 6398.6 6098.7
5850.7 5683.6 5563.7 5460.2 5311.7 5097.9 4804.5 4470.8 4108.1 3687.8
3201.9 2728.5 2187.5 1467.7 801.9 354.6 0
10490.5 9749.8 9190.3 8856.2 8764.4 8962.8 9384.3 9829.5 10112.1 10134.3
9881.9 9398.8 8828.8 8305.5 7873.1 7504.4 7153.4 6801.1 6465 6175.2
5948.9 5800 5687.3 5584.2 5436.5 5212.3 4905.1 4557.7 4186.6 3764.7
3272 2801.8 2243 1586.9 913.8 401.7 0
10490.5 9711.6 9137.6 8793.4 8694.3 8872.3 9246.6 9626.7 9863.4 9878.2
9654 9222.1 8702.4 8204.4 7779.7 7418.6 7080.5 6739.5 6409.4 6136.5
5946.5 5820.9 5716.3 5613.6 5468.7 5243.3 4936.9 4588.7 4216.3 3800.1
3309 2836.4 2288.9 1665 1010.4 440.8 0
10490.5 9673.3 9084.8 8730.6 8623.5 8781.7 9109 9423.8 9615 9621.8
9427 9045.4 8575.2 8103.4 7686.8 7332.5 7007.6 6678.4 6354.3 6097.9
5944.9 5841.8 5745.2 5643 5500.9 5274.2 4968.3 4619.3 4246.1 3835.5
3346 2871 2334.8 1743.1 1107 479.8 0
10490.5 9643.6 9047.4 8687.5 8582.8 8736.2 9045.8 9330.4 9495.4 9495.8
9317.5 8972.1 8537.7 8078.8 7649.3 7264.5 6908.6 6555.6 6213.8 5973.1
5845.1 5760.5 5674.4 5571.3 5430.8 5211 4907.5 4563.3 4200.6 3797.7
3327.5 2845.2 2323.5 1738.2 1099 470.2 0
10490.5 9613.8 9009.9 8644.8 8542.2 8691.1 8983 9236.6 9375.5 9369.4
9208.4 8898.4 8499.9 8054.3 7612.3 7196.8 6810.4 6432.8 6073.7 5848.3
5745.2 5679.2 5603.5 5499.7 5361.2 5147.8 4846.7 4507.8 4155.2 3759.8
3309 2818.7 2312.7 1733 1090.9 459.7 0
10490.5 9586.4 8981.4 8619.1 8520.4 8672.6 8958.8 9206 9337.2 9327.2
9168.5 8880.3 8499.9 8057.5 7604.2 7161 6743.6 6335.8 5959.8 5742.8
5647.8 5591.9 5527.1 5424 5283.1 5065.7 4767 4433.7 4084.3 3692.2
3252.2 2761.5 2235.8 1668.2 1040.2 434 0
10490.5 9558.6 8952.8 8593.7 8498.7 8654.1 8934.7 9175 9299 9284.9
9129.1 8862.2 8499.9 8061.1 7596.2 7125.2 6677.5 6238.8 5845.9 5637.8
5550.4 5504.9 5450.6 5347.9 5205 4983.6 4687.7 4359.6 4013.5 3625
3195.5 2704.4 2158.5 1603 989.5 407.4 0
10490.5 9524.4 8924.6 8574.4 8489.8 8650.9 8932.7 9170.2 9286.9 9266.8
9105.7 8856.2 8505.9 8067.2 7592.2 7105.1 6638.1 6175.2 5772.6 5567.3
5482.8 5442.5 5394.2 5289.5 5144.6 4911.1 4625.3 4303.3 3949 3562.6
3135.9 2656.9 2069.1 1545.8 937.9 382.4 0
10490.5 9558.6 8952.8 8593.7 8498.7 8654.1 8934.7 9175 9299 9284.9
9129.1 8862.2 8499.9 8061.1 7596.2 7125.2 6677.5 6238.8 5845.9 5637.8
5550.4 5504.9 5450.6 5347.9 5205 4983.6 4687.7 4359.6 4013.5 3625
3195.5 2704.4 2158.5 1603 989.5 407.4 0
10490.5 9586.4 8981.4 8619.1 8520.4 8672.6 8958.8 9206 9337.2 9327.2
9168.5 8880.3 8499.9 8057.5 7604.2 7161 6743.6 6335.8 5959.8 5742.8
5647.8 5591.9 5527.1 5424 5283.1 5065.7 4767 4433.7 4084.3 3692.2
3252.2 2761.5 2235.8 1668.2 1040.2 434 0
10490.5 9613.8 9009.9 8644.8 8542.2 8691.1 8983 9236.6 9375.5 9369.4
9208.4 8898.4 8499.9 8054.3 7612.3 7196.8 6810.4 6432.8 6073.7 5848.3
5745.2 5679.2 5603.5 5499.7 5361.2 5147.8 4846.7 4507.8 4155.2 3759.8
3309 2818.7 2312.7 1733 1090.9 459.7 0
10490.5 9643.6 9047.4 8687.5 8582.8 8736.2 9045.8 9330.4 9495.4 9495.8
9317.5 8972.1 8537.7 8078.8 7649.3 7264.5 6908.6 6555.6 6213.8 5973.1
5845.1 5760.5 5674.4 5571.3 5430.8 5211 4907.5 4563.3 4200.6 3797.7
3327.5 2845.2 2323.5 1738.2 1099 470.2 0
10490.5 9673.3 9084.8 8730.6 8623.5 8781.7 9109 9423.8 9615 9621.8
9427 9045.4 8575.2 8103.4 7686.8 7332.5 7007.6 6678.4 6354.3 6097.9
5944.9 5841.8 5745.2 5643 5500.9 5274.2 4968.3 4619.3 4246.1 3835.5
3346 2871 2334.8 1743.1 1107 479.8 0
10490.5 9711.6 9137.6 8793.4 8694.3 8872.3 9246.6 9626.7 9863.4 9878.2
9654 9222.1 8702.4 8204.4 7779.7 7418.6 7080.5 6739.5 6409.4 6136.5
5946.5 5820.9 5716.3 5613.6 5468.7 5243.3 4936.9 4588.7 4216.3 3800.1
3309 2836.4 2288.9 1665 1010.4 440.8 0
10490.5 9749.8 9190.3 8856.2 8764.4 8962.8 9384.3 9829.5 10112.1 10134.3
9881.9 9398.8 8828.8 8305.5 7873.1 7504.4 7153.4 6801.1 6465 6175.2
5948.9 5800 5687.3 5584.2 5436.5 5212.3 4905.1 4557.7 4186.6 3764.7
3272 2801.8 2243 1586.9 913.8 401.7 0
10490.5 9797.3 9266 8945.5 8871.9 9099.7 9579.2 10087.6 10406.8 10416.1
10112.5 9563 8954.4 8421 7954.9 7542.2 7144.5 6754.8 6398.6 6098.7
5850.7 5683.6 5563.7 5460.2 5311.7 5097.9 4804.5 4470.8 4108.1 3687.8
3201.9 2728.5 2187.5 1467.7 801.9 354.6 0
10490.5 9844.4 9341.2 9035.3 8978.9 9236.6 9774 10345.6 10701.9 10697.8
10343.6 9727.7 9079.6 8536.1 8037 7580.1 7135.3 6708.5 6332.2 6022.2
5752.5 5567.3 5440.5 5335.8 5186.9 4983.6 4703.8 4383.8 4029.6 3610.9
3131.9 2654.8 2131.5 1348.6 690.4 308 0
10490.5 9905.2 9439.5 9154.9 9113.8 9375.9 9895.2 10443 10747.4 10670.9
10250.6 9623.4 8995 8441.9 7924.3 7440.8 6974.6 6535.4 6152.6 5845.1
5593.9 5419.2 5311.3 5207.4 5056.5 4844.7 4571 4258.2 3920.9 3512.7
3042.9 2578.4 2067.1 1371.1 752.8 355.9 0
10490.5 9966.4 9537.3 9274.8 9248.7 9515.5 10016.3 10540.9 10792.4 10643.5
10157.2 9519.6 8910.5 8348.1 7811.5 7301.5 6814.4 6362.4 5973.1 5667.9
5435.3 5271.4 5181.7 5079.4 4926.4 4705.8 4438.1 4132.2 3812.2 3414.5
2953.9 2501.9 2002.7 1393.6 815.2 403.4 0
10490.5 10027.2 9645.2 9410.9 9395.2 9629.9 10046.1 10447.9 10597.2 10389.5
9907.2 9319.1 8743.9 8188.3 7653.3 7143.7 6662.3 6217.8 5836.2 5534.3
5309.3 5155.9 5056.9 4932.9 4758.2 4509.4 4227.6 3937.8 3641.5 3280.4
2854.1 2421 1935.5 1399.3 844.6 404.6 0
10490.5 10088 9753.1 9546.5 9541.3 9745 10075.9 10354.5 10402 10135.5
9657.2 9118.6 8577.6 8028.9 7495.5 6986.3 6510.1 6073.7 5699.3 5400.2
5182.9 5040 4932.1 4786.4 4589.9 4313.4 4017.5 3743.7 3470.8 3146
2754.3 2339.6 1867.8 1404.9 873.5 405.8 0
10490.5 10157.2 9875 9707.6 9702.3 9851.3 10061.4 10179 10096.8 9786.9
9344.1 8861.8 8364.2 7858.2 7365.9 6893.3 6442.9 6018.6 5652.6 5357.2
5114.8 4938.5 4788 4631 4453.8 4226.8 3984.5 3754.2 3507 3198.7
2805.4 2391.2 1911.3 1435.5 907.8 412.2 0
10490.5 10226.9 9997.4 9868.6 9863.4 9958.4 10046.9 10003.4 9792.1 9439.1
9031.3 8604.6 8150.9 7688 7235.9 6799.9 6375.6 5963.8 5606.8 5313.7
5047.2 4836.7 4643.4 4475.6 4317.4 4140.3 3951.1 3764.7 3543.3 3251.8
2856.1 2442.7 1954.4 1466.1 942 418.7 0
10490.5 10303.7 10143.5 10062.2 10067.9 10125 10126.6 9974.5 9655.2 9236.6
8797.8 8379.1 7971.4 7582.1 7206.5 6832.1 6448.5 6060.4 5700.6 5392.6
5116.9 4905.5 4752.5 4635 4524.3 4398.3 4226 3993.3 3705.9 3363.3
2942.3 2511.5 2012.4 1494.3 972.2 430.7 0
10490.5 10381 10289.3 10256.2 10272.3 10292.5 10206.7 9945.1 9518.4 9034.1
8564.3 8153.7 7792.6 7476.2 7177.5 6864.3 6521.4 6157 5794.8 5471.5
5186.9 4974.8 4862 4794.4 4730.8 4656.7 4500.5 4222 3868.5 3474.8
3028 2580.4 2069.9 1522.5 1002.4 442.8 0
10490.5 10476.4 10456.3 10472.4 10504.6 10508.6 10379.8 10051.7 9546.5 8978.9
8415.4 7972.6 7650.5 7413 7203.7 6960.1 6668.3 6342.2 5973.9 5625.7
5366 5225.1 5239.2 5253.3 5209 5100.3 4838.7 4412 3930.9 3474
3043.3 2588.4 2071.1 1505.5 980.2 414.6 0
10490.5 10562.2 10625.4 10703.1 10789.2 10807.7 10711.1 10441.4 10000.2 9495.4
8944.7 8454.4 8055.1 7739.1 7475.4 7197.6 6883.7 6540.7 6175.2 5885.3
5707.4 5617.6 5604.3 5575.4 5421.6 5126.5 4835.5 4420.8 3930.9 3434.6
2861.3 2288.5 1712.9 1199.6 752.8 320 0
10490.5 10650.7 10804.5 10953.1 11085.5 11142.3 11098.4 10907.2 10577.5 10190.6
9758.7 9363.8 9033.7 8749.1 8469.3 8140 7747.1 7313.6 6853.1 6488.8
6246.8 6087.4 5971.9 5835 5625.7 5261.8 4899.5 4385.4 3765.5 3199.9
2598.1 2032.9 1496.7 1040.2 636 272.1 0
10490.5 10739.3 10983.7 11203.1 11381 11476.8 11485.6 11372.9 11154.7 10885.8
10573.1 10273.2 10012.3 9758.7 9463.2 9082.4 8610.6 8086.5 7531 7092.2
6786.2 6557.6 6339.4 6094.7 5829.8 5397.4 4963.5 4349.6 3599.6 2964.8
2334.8 1777.3 1280.1 880.8 519.3 224.6 0
10490.5 10831.9 11175.3 11486.9 11726 11883.4 11953.8 11916.4 11813.3 11686.9
11562.1 11478.8 11439.8 11391.4 11300.5 11144.7 10930.1 10708.7 10503 10333.1
10148 9835.2 9316.7 8585.7 7636.4 6500.4 5478.3 4496.1 3558.2 2838.4
2220.5 1699.2 1247.9 874.3 522.5 227.4 0
10490.5 10924.5 11367.3 11770.7 12070.6 12289.9 12422 12459.8 12471.9 12488
12551.6 12684.4 12866.4 13023.4 13138.5 13207 13250 13331.8 13475.5 13574.1
13509.7 13113.2 12294 11076.2 9443.1 7603.4 5993.2 4642.2 3516.3 2712.4
2106.2 1621.5 1215.7 868.7 525.3 230.3 0
10490.5 11016.3 11557.7 12062.1 12455.4 12726.3 12895.4 12976.3 13039.5 13124.8
13279.4 13521 13833.7 14160.2 14532.2 14948.8 15477.8 16169.8 17080.3 18050.5
18950.6 19535.1 19406.3 18499.7 16812.6 14531.4 12203.8 9923.7 7813.6 5973.5
4335.5 2937.8 1892.8 1164.2 622.3 258 0
10490.5 11108.5 11748.5 12353.5 12840.6 13162.7 13368.8 13492.8 13607.1 13761.3
14006.8 14357.1 14801.1 15297 15925.8 16690.7 17705.1 19007.7 20685.2 22526.9
24391.5 25956.6 26518.2 25923.6 24182.2 21459.3 18414.8 15205.2 12110.8 9234.6
6564.8 4254.2 2570.3 1460.5 719.8 285.8 0
10490.5 11195 11939.7 12668.7 13239.6 13600.7 13825.7 13956.1 14089 14253.6
14488.7 14817.2 15245.1 15736.6 16347.3 17227.7 18487.7 20137.3 22208.9 24671.7
27624.8 30726.9 33477.1 35426.3 35913.4 33862.4 30960.4 27506.9 23738.6 19653.4
14970.5 10478.1 6750.8 3907.2 1757.5 575.7 0
10490.5 11281.5 12130.9 12984.3 13638.5 14039 14282.6 14419.4 14570.4 14745.5
14970.9 15276.9 15689.5 16176.6 16768.3 17764.7 19270.2 21266.9 23732.5 26816.1
30857.7 35497.1 40436.5 44928.9 47644.2 46265.4 43505.9 39808.5 35366.3 30072.7
23376.3 16701.9 10931.3 6354.3 2795.7 865.5 0
